Cancel
OK

You are here:

Meter-in pressure compensators


Meter-in pressure compensator, direct operated

ZDC 6

  • Size 6
  • Component series 1X
  • Maximum operating pressure 250 bar
  • Maximum flow 35 l/min

Meter-in pressure compensator, direct operated

ZDC 10...32

  • Size 10, 16, 25, 32
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 520 l/min


Subject to change, status 2018-08-29 08:04:36