Cancel
OK

You are here:

Variable pumps, closed circuit


Axial piston variable pump

A4VSG

  • Robust high pressure pump for industrial applications
  • Size 40 … 1000
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Closed circuit

Axial piston variable pump

A4CSG series 30

  • Robust high pressure pump with integrated boost pump
  • Size 250 … 750
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Closed circuit

Axial piston variable pump

A10VZG series 10

  • Suitable for variable-speed operation with synchronous and asynchronous motors
  • Size 10 … 63
  • Closed circuit


Subject to change, status 2019-07-08 21:02:20