Cancel
OK

You are here:

Fixed pumps


Axial piston fixed pump

A2FO series 6x

  • All-purpose high pressure pump
  • Size 5 … 1000
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open circuit

Axial piston fixed pump

A4FO

  • All-purpose high pressure pump with through drive
  • Size 22 … 500
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open circuit

Axial piston fixed pump

A10FZO series 10

  • Suitable for variable-speed operation with synchronous and asynchronous motors
  • Size 6 … 63
  • Nominal pressure 315 bar
  • Maximum pressure 350 bar
  • Open circuit

Axial piston fixed pump

A10FZG series 10

  • Suitable for variable-speed operation with synchronous and asynchronous motors
  • Size 6 … 63
  • Nominal pressure 315 bar
  • Maximum pressure 350 bar
  • Closed circuit


Subject to change, status 2019-07-08 15:40:29