Cancel
OK

You are here:

Accessories


Flushing valve with pressure holding valve

SV 

  • For flushing out hydraulic fluid and dirt particles from the closed circuit
  • Size 40 … 90
  • Nominal pressure 400 bar
  • Maximum pressure 450 bar
  • Closed circuit

Power valve

LA

  • For the power limiting of variable pumps with hydraulic proportional control
  • Size 6
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • 2-spring-power controller

Hydraulic tank

TMP / TMS

  • For hydrostatic fan drives in buses
  • Steel or polymer versions
  • Total volume 8 liters
  • Flow rate up to 90 l/min


Subject to change, status 2018-08-28 16:38:46