Cancel
OK

You are here:

Control cover


2-way cartridge valves , pressure limiting function

LFA..DB..E

  • Size 40 … 63
  • Component series 7X
  • Maximum operating pressure 400 bar
  • Maximum flow 5000 l/min

2-way cartridge valves , pressure limiting function

LFA..DBW..E

  • Size 32 … 63
  • Component series 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 5000 l/min

2-way cartridge valves, pressure functions

LFA..DBW

  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar

2-way cartridge valves, pressure functions

LFA..DBS (standard)

  • Size 40 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar

2-way cartridge valves, pressure functions

LFA..DBWD

  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar

2-way cartridge valves, pressure functions

LFA..DBU2A

  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar

2-way cartridge valves, pressure functions

LFA..DBU2B

  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar

2-way cartridge valves, pressure functions

LFA..DBU3D

  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar

2-way cartridge valves, pressure functions

LFA..DBE

  • Size 16 … 63
  • Component series 7X
  • Maximum operating pressure 420 bar

2-way cartridge valves, pressure functions

LFA..DBEM (standard)

  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar

Subject to change, status 2019-05-11 04:26:44