Cancel
OK

USAEnglish

Select your location

International

Standard power units


Rexroth hydraulic power units always offer you the perfect combination of power in line with demand – whenever you need it – and lowest energy consumption.


Modular standard power units

ABPAC

  • Tank size 100 … 400 l
  • Maximum operating pressure 315 bar

Modular large power units

ABMAXX

  • Tank size 2000 ... 12500 l
  • Pressure ratings 160, 210 und 315 bar
  • Displacement 345 ... 2160 l/min
  • Cut down engineering to 5 days


Subject to change, status 2022-10-24 16:10:49