Cancel
OK

USAEnglish

Select your location

International

Filter units


Where active cooling is required to remove heat caused by losses in hydraulic systems that are in continuous operation.


Filter unit with inline filter

ABUFG-2X

  • Component series 2X
  • Electric motor frame size 71M … 112M
  • Maximum operating pressure 10 bar
  • With gerotor pump or external gear pump
  • With low-pressure inline filter

Filter unit with inline filter

ABUFG

  • Component series 1X
  • Electric motor frame size 90S … 132S
  • Maximum operating pressure 10 bar
  • With gerotor pump or external gear pump
  • With low-pressure inline filter

Filter cooler unit with inline filter according to DIN 24550

ABUKG

  • Component series 4X
  • Electric motor frame size 90S … 132S
  • Maximum operating pressure 10 bar
  • With gerotor pump, external gear pump SILENCE PLUS or screw spindle pump
  • With low-pressure inline filter
  • With plate heat exchanger


Subject to change, status 2019-09-07 06:44:37