Cancel
OK

You are here:

Motor-pump groups - IE3, for continuous operation S1

ABAPG/ABHPG-IE3


Motor-pump groups - IE3, for continuous operation S1

ABAPG-A10VSO...VP
ABHPG-A10VSO...VP

  • Pump type A10VSO
  • Electric motor frame size 100L … 315S
  • Series 52: Size 10
  • Series 31: Size 18 … 140
  • Efficiency class IE3 according to IEC 60034-30

Motor-pump groups - IE3, for continuous operation S1

ABAPG-V7
ABHPG-V7

  • Pump type PV7
  • Maximum operating pressure 160 bar
  • Electric motor frame size 90S … 250M
  • Efficiency class IE3 according to IEC 60034-30

Motor-pump groups - IE3, for continuous operation S1

ABAPG-A4VSO

  • Pump type A4VSO
  • Series 10, 30
  • Size 0040 … 0500
  • Electric motor frame size 180M … 355L
  • Efficiency class IE3 according to IEC 60034-30

Motor-pump groups - IE3, for continuous operation S1

ABAPG-A10VSO...VS

  • Pump type A10VSO
  • Series 32
  • Size 45 … 180
  • Electric motor frame size 132M … 315M
  • Efficiency class IE3 according to IEC 60034-30


Subject to change, status 2018-08-29 19:55:48