Cancel
OK

You are here:

Electro-hydraulic control systems

Accessories


Pump preload valve for SYDFE control system

SYDZ 0001

  • Size 100/140, 18/28, 45, 71
  • Maximum operating pressure 350 bar

External control electronics for the SYDFE1 control of the A10VSO axial piston variable displacement pump

VT 5041

  • Component series 3X
  • Analog, Euro-card format
  • Part of the SYDFE1 pressure and flow control system (component series 1X, 2X and 3X) for the control of the axial piston variable displacement pump A10VSO ... with SYDFE1 control via valve type VT-DFP...2X


Subject to change, status 2019-11-18 14:09:24