Apart from the pre-configured systems of the series FcP, DRn, DFEn and SvP, the Sytronix
product range also offers individual solutions.
These systems can be planned and configured by combining modules and individual components,
using questionnaires on application criteria and system parameters, in collaboration
with Rexroth specialists.
Lower noise emissionReduction of noise emissions in hydraulic power units by up to 20 dB (A) possible
▪
Reduction of operating costsPower supply according to requirements enables the reduction of investment costs
for cooling system, electric motor, hydraulic pump, fluid tank and noise insulation
▪
Less space requiredSytronix drives reduce the space required for hydraulic systems in the installation
▪
Increase in operational safetyStandstill times are reduced by status monitoring and diagnosis as well as tried
and tested components
▪
Simple integrationin predictive maintenance concepts
▪
Optimized pressure controllerThe proven PID controller for hydraulic applications enables dynamic control which
leads to a shorter commissioning and process optimization phase.
▪
Switchable pressure and flow command valuesThis functionality simplifies and shortens project planning. Possible saving, switching
or setting of multiple command values via field bus communication.
▪
Accumulator charging operation and hydraulic soft start
With charged accumulator,
the energy efficiency can be increased further by switching off the electric motor.
Soft
start-up function starts the motor slowly to extend the life cycle.
▪
Adjustable pump displacementOptimization of the overall efficiency with the gear function of the variable displacement
pump – Sytronix works always with the optimum efficiency.
The displacement adjustment
of the hydraulic pump in the pressure-holding operation reduces the power consumption
of the system, which reduces operating costs.
This allows for a smaller design of
the electric motor and thus savings in the investment costs.
▪