Cancel
OK

You are here:

Subplates, size 6


Subplates, size 6

G06A

  • Size 6
  • Component series 1X
  • Maximum operating pressure 500 bar
  • according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03
  • For directional valves with one tank port, flow control valves

Subplates, size 6

G06E

  • Size 6
  • Component series 1X
  • Maximum operating pressure 400 bar
  • Rexroth-specific hole pattern
  • Pressure relief valves

Subplates, size 6

G06U

  • Size 6
  • Component series 1X
  • Maximum operating pressure 350 bar
  • according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03 (with locating hole)

Subplates, size 6

G06V

  • Size 6
  • Component series 1X
  • Maximum operating pressure 630 bar
  • according to ISO 4401-03-02-0-05 with M6 mounting screws
  • For valves up to 630 bar

Subplates, size 6

W-G06A

  • Size 6
  • Component series 1X
  • Maximum operating pressure 420 bar
  • according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03
  • For directional valves with one tank port, flow control valves

Subplates, size 6

W-G06V

  • Size 6
  • Component series 1X
  • Maximum operating pressure 630 bar
  • according to ISO 4401-03-02-0-05 with M6 mounting screws
  • For valves up to 630 bar


Subject to change, status 2019-09-07 08:43:02