Cancel
OK

You are here:

Subplates, size 10


Subplates, size 10

G10A

  • Size 10
  • Component series 1X
  • according to ISO 4401-05-04-0-05 and NFPA T3.5.1 R2-D05
  • For directional valves with one tank port, flow control valves

Subplates, size 10

G10D2

  • Size 10
  • Component series 1X
  • Maximum operating pressure 350 bar
  • according to ISO 5781-06-07-0-00
  • For isolator, directional, pressure and flow control valves

Subplates, size 10

G10D3

  • Size 10
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Rexroth-specific hole pattern
  • For isolator, directional, pressure and flow control valves

Subplates, size 10

G10E

  • Size 10
  • Component series 1X
  • Maximum operating pressure 630 bar
  • according to ISO 6264-06-09-*-97 and Rexroth-specific hole pattern
  • Pressure relief valves

Subplates, size 10

G10G2

  • Size 10
  • Component series 1X
  • Maximum operating pressure 350 bar
  • according to ISO 6263-06-05-0-97
  • For flow control valves

Subplates, size 10

G10G3

  • Size 10
  • Component series 1X
  • Maximum operating pressure 315 bar
  • similar to ISO 6263-06-05-0-97 (observe position of actuator ports!)
  • For flow control valves

Subplates, size 10

G10V

  • Size 10
  • Component series 1X
  • Maximum operating pressure 630 bar
  • according to ISO 4401-05-04-0-05 and NFPA T3.5.1 R2-D05
  • For valves up to 630 bar

Subplates, size 10

W-G10V

  • Size 10
  • Component series 1X
  • Maximum operating pressure 630 bar
  • according to ISO 4401-05-04-0-05 and NFPA T3.5.1 R2-D05
  • For valves up to 630 bar


Subject to change, status 2019-09-07 03:41:45