Cancel
OK

You are here:

Subplates, size 25


Subplates, size 25

G25A

  • Size 25
  • Component series 1X
  • Maximum operating pressure 350 bar
  • according to ISO 4401-08-08-0-05 and NFPA T3.5.1 R2
  • For directional valves with one tank port, flow control valves

Subplates, size 25

G25D2

  • Size 25
  • Component series 1X
  • Maximum operating pressure 350 bar
  • according to ISO 5781-08-10-0-00
  • For isolator, directional, pressure and flow control valves

Subplates, size 25

G25D3

  • Size 25
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Rexroth-specific hole pattern
  • For isolator, directional, pressure and flow control valves

Subplates, size 25

G25E

  • Size 25
  • Component series 1X
  • Maximum operating pressure 500 bar
  • according to ISO 6264-08-13-*-97
  • Pressure relief valves


Subject to change, status 2019-09-07 05:02:34