Cancel
OK

You are here:

Subplates, size 32


Subplates, size 32

G32A

  • Size 32
  • Component series 1x
  • Maximum operating pressure 350 bar
  • according to ISO 4401-10-09-0-05 and NFPA T3.5.1 R2-D10
  • For directional valves with one tank port, flow control valves

Subplates, size 32

G32D2

  • Size 32
  • Component series 1X
  • Maximum operating pressure 350 bar
  • For isolator, directional, pressure and flow control valves

Subplates, size 32

G32D3

  • Size 32
  • Component series 1X
  • Maximum operating pressure 350 bar
  • For isolator, directional, pressure and flow control valves

Subplates, size 32

G32E

  • Size 32
  • Component series 1X
  • Maximum operating pressure 500 bar
  • Pressure relief valves


Subject to change, status 2019-09-07 03:46:31