Cancel
OK

You are here:

Modular plate systems


Modular plate systems are modular block systems for set-up of controls in a compact construction, ready for connection. They can be realized individually from different modules and additional vertical stackings.


Control modules for clamping and drive modules UPE2

IH15BA

  • Component series 1X
  • Maximum operating pressure 500 bar

Control modules

IH15BB

  • Component series 1X
  • Maximum operating pressure 350 bar

Modular plate systems

IH20

  • Component series 1X
  • Maximum operating pressure 315 bar
  • Nominal flow 50 l/min, 200 l/min
  • Frame size A and B


Subject to change, status 2019-12-06 14:20:02