Cancel
OK

You are here:

Fixed motors


Axial piston fixed motor

A2FM series 6x

  • All-purpose high pressure motor
  • Size 5 … 1000
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open and closed circuit

Axial piston fixed motor

A2FE series 6x

  • High pressure motor for integration in mechanical gearboxes
  • Size 28 … 355
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open and closed circuit

Axial piston fixed motor

A2FM series 70

  • Compact high pressure motor with short installation length
  • Size 45 … 107
  • Nominal pressure up to 450 bar
  • Maximum pressure up 500 bar
  • Open and closed circuit

Axial piston fixed motor

A2FE series 70

  • Compact high pressure motor for integration in mechanical gearboxes
  • Size 45 … 107
  • Nominal pressure up to 450 bar
  • Maximum pressure up 500 bar
  • Open and closed circuit

Axial piston fixed motor

A4FM

  • High pressure motor for confined installation spaces
  • Size 22 … 500
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open and closed circuit

Axial piston fixed motor

A10FM series 52

  • Medium pressure motor for standard applications
  • Size 18 … 63
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open and closed circuit

Axial piston fixed motor

A10FE series 52

  • Medium pressure motor for integration in mechanical gearboxes
  • Size 10 … 63
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open and closed circuit


Subject to change, status 2018-08-28 16:24:00