Cancel
OK

You are here:

Accessories


Counterbalance valve

BVD 20-25

  • Double acting for travel drives and winch drives
  • Size 20 … 25
  • Nominal pressure 350 bar
  • Maximum pressure 420 bar
  • Direct attachment on Rexroth axial piston motors (A2FM / A2FE / A6VM / A6VE)

Counterbalance valve

BVE 25

  • Single acting for controlled load lowering in winch drives
  • Size 25
  • Nominal pressure pump side 350 bar
  • Nominal pressure motor side 420 bar
  • Direct attachment on Rexroth axial piston motors (A2FM / A2FE / A6VM / A6VE)

Counterbalance valve

BVD/BVE 32

  • Double acting for track drives (BVD) and single acting for winch drives (BVE)
  • Size 32
  • Nominal pressure pump side 350 bar
  • Nominal pressure motor side 450 bar
  • Direct attachment on Rexroth axial piston motors (A6VM / A6VE)

Neutral position switch

NLS

  • Switch for detecting the neutral position
  • For installation in Rexroth axial piston motors A6VM series 65 and series 71
  • Protection class IP67 / IP69K


Subject to change, status 2018-08-28 16:13:55