Cancel
OK

You are here:

For mechanical pressure switches with connector K14


Mating connectors for mechanical pressure switches with connector “K14”, without circuitry, standard

4P Z14

  • For mechanical pressure switches with connector “K14”, according to EN 175301-803 and ISO 4400, 3-pole + PE, “large cubic connector”

Mating connectors for mechanical pressure switches with connector “K14”, without circuitry, standard, with assembled connection line

4P Z14 +

  • For mechanical pressure switches with connector “K14”, according to EN 175301-803 and ISO 4400, 3-pole + PE, “large cubic connector”

Mating connectors for mechanical pressure switches with connector “K14”, with indicator lights at connections 2 and 3

4P Z15L

  • For mechanical pressure switches with connector “K14”, according to EN 175301-803 and ISO 4400, 3-pole + PE, “large cubic connector”

Mating connectors for mechanical pressure switches with connector “K14”, with indicator lights at connections 1 and 3

4P Z15L6

  • For mechanical pressure switches with connector “K14”, according to EN 175301-803 and ISO 4400, 3-pole + PE, “large cubic connector”

Mating connectors for mechanical pressure switches with connector “K14”, with indicator light, with assembled connection line

4P Z14L +

  • For mechanical pressure switches with connector “K14”, according to EN 175301-803 and ISO 4400, 3-pole + PE, “large cubic connector”


Subject to change, status 2019-05-11 04:55:01