Cancel
OK

You are here:

Sytronix

Tools and configurators

  • Time-saving and risk minimization due to user-guided system design
  • Provisioning of data for amortization calculation
  • Rapid commissioning due to automatic motor measurement and commissioning dialogs

Tools and configurators

SytronixSize

  • Selection from the complete Sytronix product range
  • No installation required
  • Several languages available
  • Can be used offline
  • Automatic update

Software tool

IndraWorks Engineering

  • PLC and Motion control programming based on CoDeSys V3 with object-oriented language extensions
  • Intelligent, wizard-supported operation
  • Comprehensive software libraries acc. to IEC 61131-3 and PLCopen
  • Standardized interfaces such as FDT/DTM, connection of version control systems and automation interface
  • Detailed diagnoses


Subject to change, status 2019-09-06 23:01:27