Cancel
OK

You are here:

Electrohydraulic actuation with on-board electronics


Pressure and flow control system

HS5E

  • Available for A4VSO, A4VBO, A4VSG and A4CSG
  • Electrohydraulic control systems with on-board electronics
  • For the electrohydraulic control of pressure, flow and power
  • Optional conversion of HS3 and HS4 to HS5E

Pressure and flow control system

SYHDFEE-1X

  • With axial piston variable displacement pump A4VSO
  • Size 40 … 355
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog

Pressure and flow control system

SYHDFEC-1X

  • The requested product is no longer in our current series product portfolio.
    For further information, please contact us.

Pressure and flow control system

SYHDFED-1X

  • With axial piston variable displacement pump A4VSO
  • Size 40 … 355
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog

Pressure and flow control system

SYHDFEn-1X

  • The requested product is no longer in our current series product portfolio. Possible product alternative is the SY(H)DFEDn (RE30035 / RE30030 / RE30630).
    For further information, please contact us.


Subject to change, status 2019-07-08 19:20:07