Cancel
OK

You are here:

Rexroth filter materials

  • Filter material configurations:
    PWR...: Glass fiber material with three filter-effective layers
    H...XL: Glass fiber material with two filter-effective layers
    H...PZ: Glass fiber material with two filter-effective layers
    P...: Filter paper for lubricating oil and pre-filtration
    VS...: Non-woven material for cooling lubricant applications
    AS...: Aquasorb material (water-absorbing)
    M...: Non-woven metal fiber for special fluids and high temperatures
    G...: Stainless steel fabric (cleanable filter elements)

Additional information



    Rexroth filter materials

    PWR...

    • Glass fiber material with three filter-effective layers

    Rexroth filter materials

    H...XL

    • Glass fiber material with two filter-effective layers

    Rexroth filter materials

    H...PZ

    • Glass fiber material with two filter-effective layers

    Rexroth filter materials

    P...

    • Filter paper for lubricating oil and pre-filtration

    Rexroth filter materials

    VS…

    • Non-woven material for cooling lubricant applications

    Rexroth filter materials

    AS...

    • Aquasorb material (water-absorbing)

    Rexroth filter materials

    M...

    • Non-woven metal fiber for special fluids and high temperatures

    Rexroth filter materials

    G...

    • Stainless steel fabric (cleanable filter elements)


    Subject to change, status 2019-12-11 10:10:18