Cancel
OK

You are here:

Compact power modules


Compact power module

CPM ME, MR

  • Smallest overall dimensions
  • DC motors up to 2200 W
  • AC motors up to 1100 W
  • Flow up to 2.25 l/min (at 1500 rpm)
  • Peak pressure up to 230 bar

Compact power module

CPM KE, K, KS

  • For standard and complex hydraulic circuits and lifting applications
  • DC motors up to 3000 W
  • AC motors up to 4000 W
  • Flow up to 14.8 l/min (at 1500 rpm)
  • Peak pressure up to 350 bar

Compact power module

CPM DL

  • For hydraulic dock leveller applications with single or double acting cylinders
  • AC motors up to 2200 W
  • Flow up to 4.8 l/min (at 1500 rpm)
  • Peak pressure up to 230 bar

Compact power module

CPM MT

  • For clamping operations in machine tools
  • AC motors up to 2200 W
  • Flow up to 20.7 l/min (at 2800 rpm)
  • Peak pressure up to 270 bar


Subject to change, status 2020-06-24 17:34:05