Cancel
OK

You are here:

Directional servo-valves, with mechanical position feedback

4WS2EM 10…XL

  • Size 10
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 3G
  • Type of protection: Ex ic IIC T4 Gc according to EN 60079-0 / EN 60079-11
Order


Subject to change, status 2019-09-06 18:26:12