Cancel
OK

You are here:

Inline filter with filter element according to DIN 24550

Type 110LEN0040-0400-2X/

  • Size according to DIN 24550: 0040 … 0400
  • Nominal pressure 110 bar
  • Connection up to 1 1/2”
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2020-05-26 18:06:04