Cancel
OK

USAEnglish

Select your location

International

Hydraulic cylinder, mill type

CDM1

  • Series M1
  • Component series 3X
  • Nominal pressure 160 bar
  • Piston Ø 25 … 200 mm
  • Piston rod Ø 14 … 140 mm
  • Stroke length up to 3000 mm

Subject to change, status 2022-11-09 10:05:31