Cancel
OK

You are here:

Hydraulic cylinder, tie rod design

CD70

  • Series 70
  • Component series 1X
  • Nominal pressure 70 bar
  • Piston Ø 25 … 200 mm
  • Piston rod Ø 12 … 140 mm
  • Stroke length up to 3000 mm

Additional information



Subject to change, status 2018-12-17 15:17:01