Cancel
OK

You are here:

Tank mounted return line filters

10 TE(N)

  • Size 0040 … 2500
  • Max. operating pressure 10 bar
  • Flow, max. 1680 l/min
  • Connection G3/4, G1 1/4, G1 1/2, SAE 2", 3000 psi, SAE 2 1/2", 3000 psi, SAE 3", 3000 psi, SAE 4", 3000 psi, SAE 4", 3000 psi
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2019-06-05 13:04:47