Cancel
OK

You are here:

Inline filter with filter element according to Bosch Rexroth standard

16 FE

  • Size 2500 … 7500
  • Max. operating pressure 16 bar
  • Flow, max. 11800 l/min
  • Connection DN125, DN150, DN150, DN200, DN200, DN250, DN250, DN300
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2020-03-03 12:55:47