Cancel
OK

You are here:

Duplex filter

16 FD

  • Size 2500 … 7500
  • Max. operating pressure 16 bar
  • Flow, max. 12000 l/min
  • Operating temperature -10 … +90 °C
Order

Additional information



Subject to change, status 2020-03-03 13:05:44