Cancel
OK

You are here:

Duplex filter

40 FLDK(N)

  • Size 0015 … 0630
  • Max. operating pressure 40 bar
  • Flow, max. 950 l/min
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2019-05-10 12:03:13