Cancel
OK

You are here:

Duplex filter with filter element acc. to DIN 24550

40 FLDN 0400 to 1001;
40 FLD 0120 to 0274

  • Size according to DIN 24550: 0400 ... 1001;
    Additional sizes: 0120 ... 0274
  • Nominal pressure 40 bar
  • Connection up to SAE 4" 3000 psi
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2020-03-03 13:10:03