Cancel
OK

You are here:

Duplex filter with filter element acc. to DIN 24550

50 LD(N)

  • Size 0040 … 0400
  • Max. operating pressure 50 bar
  • Flow, max. 135 l/min
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2020-03-03 13:10:40