Cancel
OK

You are here:

Block mounting filter, for lateral flange-mounting

245 PSF(N)

  • Size 0040 … 0400
  • Max. operating pressure 250 bar
  • Flow, max. 350 l/min
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2020-03-03 16:07:08