Cancel
OK

You are here:

Block mounting filter, for lateral flange-mounting

350 PSF(N)

  • Size 0040 … 1000
  • Max. operating pressure 350 bar
  • Flow, max. 490 l/min
  • Connection DN20, DN38, DN32
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2020-03-03 16:07:09