Cancel
OK

You are here:

Duplex filter with filter element acc. to DIN 24550

63FLDKN0063 to 0250;
63FLDK0130, 0150

  • Size according to DIN 24550: 0063 ... 0250;
    Additional sizes: 0130, 0150
  • Nominal pressure 63 bar
  • Connection up to SAE 2" 3000 psi
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2018-08-29 09:45:33