Cancel
OK

You are here:

Axial piston variable pump

A10VZO series 10

  • Suitable for variable-speed operation with synchronous and asynchronous motors
  • Size 10 … 180
  • Nominal pressure up to 280 bar
  • Maximum pressure up 350 bar
  • Open circuit
Order

Additional information



Subject to change, status 2018-08-28 16:10:32