Directional servo-valves, with mechanical position feedback
4WS2EM 10…XD
- Size 10
- Component series 5X
- Maximum operating pressure 315 bar
- Maximum flow 180 l/min
- Area of application in accordance with the Explosion Protection Directive 2014/34/EU:
II 2G
- Types of protection of the valve: Ex db IIC T4 Gb according to EN 60079-0 / EN 60079-1
and IEC 60079-0 / IEC 60079-1
Order
Diagrams/characteristic curves