Cancel
OK

USAEnglish

Select your location

International

Subplates, size 6

G06A

  • Size 6
  • Component series 1X
  • Maximum operating pressure 500 bar
  • according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03
  • For directional valves with one tank port, flow control valves
Order

Additional information



Subject to change, status 2019-09-07 11:08:35