Cancel
OK

You are here:

Hydraulic cylinder tie rod design

CDT3...Z-3X

  • Series T3
  • Component series 3X
  • Nominal pressure 160 bar
  • Piston Ø 25 … 200 mm
  • Piston rod Ø 12 … 140 mm
  • Stroke length up to 3000 mm

Additional information



Subject to change, status 2018-12-17 14:51:25