Cancel
OK

You are here:

Double tank mounted return line filter with filter element according to Bosch Rexroth standard

25TE

  • Size 0101 … 1051
  • Component series 2X
  • Max. operating pressure 25 bar
  • Connection G1, G1 1/2, SAE 2", 3000 psi, SAE 3", 3000 psi
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2018-08-29 14:48:05