Cancel
OK

You are here:

Breathing filter


The breathing filters are designed as demountable filter housing for breathing and bleeding with internal exchangeable filter element. They filter the suction air of industrial systems and thus prevent damage at the components.


Breathing filter

BE 7 SL

  • Size 45/21
  • Connection up to DN 55
  • Operating temperature -20 … +100 °C

Breathing filter

BFS 7, BFS 20

  • Size 7 … 20
  • Connection up to DN 55, up to DN 55
  • Operating temperature -20 … +100 °C

Breathing and air bleed filters, water-absorbing

BFSK

  • Size 25 … 125
  • Component series 2X
  • Max. operating pressure 1 bar
  • Connection G 3/8 to G 1 1/4 BSP; (ISO 228) with adapter plate: Ø58 x 2.5 (DIN 24557)
  • Operating temperature ​0 … +85 °C

Breathing filter

BF 7 SL

  • Size 45/21, 90, 130
  • Connection up to DN 25, up to DN 40, up to DN 40
  • Operating temperature -20 … +100 °C

Breathing filter

BS 7 SL

  • Size 45/21, 90, 130
  • Connection up to DN 25, up to DN 40, up to DN 40
  • Operating temperature -20 … +100 °C

Breathing filter

B 7 SL

  • Size 45/21
  • Connection up to DN 55
  • Operating temperature -20 … +100 °C

Breathing filter

FEF 0, FEF 1

  • Size 0 … 1
  • Connection up to DN 30, up to DN 55
  • Operating temperature -20 … +100 °C

Tank breathing filter

TLF I 1-25 ... 6-80, TLF II 1-25 ... 6-80, TLF III 1-25 ... 6-80

  • Size Size 0004...0014
  • Connection G1 - G3
  • Operating temperature -40 … +100 °C

Breathing filter

TLF I, TLF III according to DIN 2573

  • Size 7 - 125; 8 - 250
  • Connection DIN 2573 DN125 und DN250
  • Operating temperature -40 … +100 °C


Subject to change, status 2019-05-11 05:15:22