Duplex filters / inline filters switchable
Duplex filters are used in hydraulic systems for separating solid materials from the
hydraulic fluids and lubricating oils. They are intended for installation into piping.
The filter element can be changed without any operational interruption.
Duplex filter
100 FLD(N)
- Size 0045 … 1000
- Max. operating pressure 100 bar
- Flow, max. 1570 l/min
- Operating temperature -10 … +100 °C
Duplex filter
16 FD
- Size 2500 … 7500
- Max. operating pressure 16 bar
- Flow, max. 12000 l/min
- Operating temperature -10 … +90 °C
Duplex filter
40 FLDK(N)
- Size 0015 … 0630
- Max. operating pressure 40 bar
- Flow, max. 950 l/min
- Operating temperature -10 … +100 °C