Cancel
OK

You are here:

Basket strainer filter


Basket strainer filters are inline filters for filtering oils, water, aqueous solutions or aggressive media in chemical and petrochemical plants, heavy industry, energy generation and shipbuilding.


Inline filter with basket strainer

16 FKE

  • Size 25/400, 50/550, 80/600, 80/1500, 100/1500, 150/2500
  • Max. operating pressure 16 bar
  • Connection DN25, DN50, DN80, DN100, DN150

Duplex filter with basket strainer

16 FKD

  • Size 25/400, 50/550, 80/600, 80/1500, 100/1500, 150/2500
  • Max. operating pressure 16 bar
  • Connection DN25, DN50, DN80, DN100, DN150

Inline filter with basket strainer

40 FKE

  • Size 25/400, 50/550, 80/600, 80/1500, 100/1500, 150/2500
  • Max. operating pressure 40 bar
  • Connection DN25, DN50, DN80, DN100, DN150

Duplex filter with basket strainer

40 FKD

  • Size 25/400, 50/550, 80/600, 80/1500, 100/1500
  • Max. operating pressure 40 bar
  • Connection DN25, DN50, DN80, DN100


Subject to change, status 2019-05-11 01:16:32