Cancel
OK

You are here:

Proportional pressure relief valves, direct operated


Pressure-controlled proportional pressure relief valves, direct operated, with integrated electronics (OBE)

DBETA

  • Size 6
  • Component series 6X
  • Maximum operating pressure 500 bar
  • Maximum flow 5 l/min

Proportional pressure relief valves, direct operated, with position feedback (Lvdt AC/AC)

DBETBX

  • Size 6
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Nominal flow 1 l/min

Proportional pressure relief valve, direct operated

DBET...XE

  • Size 6
  • Component series 6X
  • Maximum operating pressure 420 bar
  • Nominal flow 2 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G; II 2D
  • Type of protection of the valve solenoids:
    • gas: eb (EN 60079-7), mb (EN 60079-18)
    • dust: tb (EN 60079-31)

Pressure relief valves, direct operated, with direct current motor operation

DBGT

  • Size 6
  • Component series 2X
  • Maximum operating pressure 700 bar
  • Maximum flow 12 l/min

Proportional pressure relief valve, direct operated, rising characteristic curve

KBPS.8A

  • Size 8
  • Component series A
  • Maximum operating pressure 420 bar
  • Maximum flow 2 l/min

Proportional pressure relief valve, direct operated, decreasing characteristic curve

KBPS.8B

  • Size 8
  • Component series A
  • Maximum operating pressure 420 bar
  • Maximum flow 2 l/min


Subject to change, status 2019-05-11 02:33:31