Cancel
OK

You are here:

Tie rod cylinders

  • Series 70, 210, T3
  • Nominal pressure 70 ... 210 bar
  • Piston Ø 25 … 200 mm
  • Maximum stroke length 3000 mm

Space in automotive production is a premium. That is why these hydraulic cylinders have been designed with tie rod technology and can be used in very limited installation spaces.


Subject to change, status 2019-09-07 03:56:28