Cancel
OK

You are here:

External gear pumps


External gear pumps are cost-effective displacement pumps.

They are available in many different versions. A selected program of single and multiple pumps is available within 10 working days.


External gear pump High Performance

AZPB

  • Platform B
  • Fixed displacement
  • Size 1.0 … 7.1
  • Continuous pressure up to 220 bar
  • Intermittent pressure up to 250 bar

External gear pump High Performance

AZPF

  • Platform F
  • Fixed displacement
  • Size 4 … 28
  • Continuous pressure up to 250 bar
  • Intermittent pressure up to 280 bar

External gear pump High Performance

AZPN

  • Platform N
  • Fixed displacement
  • Size 20 … 36
  • Continuous pressure up to 250 bar
  • Intermittent pressure up to 280 bar

External gear pump High Performance

AZPG

  • Platform G
  • Fixed displacement
  • Size 22 … 100
  • Continuous pressure up to 250 bar
  • Intermittent pressure up to 280 bar

External gear pump SILENCE

AZPS

  • Platform F
  • Fixed displacement
  • Size 4 … 28
  • Continuous pressure up to 250 bar
  • Intermittent pressure up to 280 bar

External gear pump SILENCE

AZPT

  • Platform N
  • Fixed displacement
  • Size 20 … 36
  • Continuous pressure up to 250 bar
  • Intermittent pressure up to 280 bar

External gear pump SILENCE

AZPU

  • Platform G
  • Fixed displacement
  • Size 22 … 63
  • Continuous pressure up to 250 bar
  • Intermittent pressure up to 280 bar

External gear pump SILENCE PLUS

AZPJ

  • Platform F
  • Low noise fixed pump
  • Size 12 … 28
  • Continuous pressure up to 250 bar
  • Intermittent pressure up to 280 bar

Fast delivery program multiple pumps

  • Individual configuration of multiple external gear pumps
  • Two or three-way pumps configurable
  • Shipping within 10 working days
  • Documentation of all key technical data
  • Configured external gear pump is presented as a dimensional 2D drawing and 3D model

Subject to change, status 2020-06-17 08:05:36