Cancel
OK

You are here:

Internal gear pumps

Additional information


    Internal gear pumps can be used up to a continuous pressure of 315 bar (depending on the frame size). This pump principle features a compact design with particularly high energy density.


    Internal gear pumps

    PGF

    • Frame size 1, 2, 3
    • Size 1.7 … 40
    • Component series 2X, 3X
    • Maximum operating pressure 250 bar
    • Maximum displacement 40.5 cm³

    Internal gear pumps

    PGH-2X

    • Frame size 2, 3
    • Size 5 … 16
    • Component series 2X
    • Maximum operating pressure 350 bar
    • Maximum displacement 16 cm³

    Internal gear pump, fixed displacement

    PGH-3X

    • Frame size 4, 5
    • Size 20 … 250
    • Component series 3X
    • Maximum operating pressure 350 bar
    • Maximum displacement 250.5 cm³

    Internal gear pump

    PGM-4X

    • Frame size 4, 5
    • Size 25 … 125
    • Component series 4X
    • Maximum operating pressure 210 bar
    • Maximum displacement 125.3 cm³

    Internal gear pump

    PGP

    • Fixed displacement
    • Frame size 2, 3
    • Size 6.3 … 32
    • Maximum pressure 350 bar
    • Displacement 6.5 … 32.5 cm³


    Subject to change, status 2019-05-11 03:50:03