Cancel
OK

You are here:

Gerotor pumps


Gerotor pumps are used in the low-pressure range up to 15 bar. They are often used in connection with other Rexroth pumps in cooling, filter or lubrication circuits.


Gerotor pumps with constant displacement

PGZ

  • Frame size 4, 5
  • Size 20 … 140
  • Maximum operating pressure 15 bar
  • Maximum displacement 136.3 cm³


Subject to change, status 2019-05-11 03:50:35