Cancel
OK

You are here:

Manifolds


We offer prefabricated control blocks and press modules, as well as customized solutions tailored to your technical requirements. On request, we design and manufacture individual manifolds. Here, Rexroth sets standards and holds the world record with a 28-tons control block.


Pump manifold blocks

PSBD02

  • Size 40, 71, 180, 355
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 600 l/min

Press modules, type P

IH04M(E).P

  • Size 32, 40, 50
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 1100 l/min

Press modules, type B4

IH04MS.B4

  • Size 63, 80
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 3000 l/min

Press modules, type L

IH04M.L

  • Size 20, 25, 32, 40, 50, 63, 80, 100
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 4500 l/min


Subject to change, status 2019-05-11 04:47:36