Cancel
OK

USAEnglish

Select your location

International

Manifolds


We offer prefabricated control blocks and press modules, as well as customized solutions tailored to your technical requirements. On request, we design and manufacture individual manifolds. Here, Rexroth sets standards and holds the world record with a 28-tons control block.


Pump manifold blocks

PSBD02

  • Size 40, 71, 180, 355
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 600 l/min

Press module for hydraulic presses

IH04C

  • Size 10, 16, 25, 32, 35
  • Component series 7X
  • Maximum operating pressure 350 bar
  • Maximum flow 2000 l/min
  • Hydraulic control for downstroke piston

Press module for hydraulic presses

IH04D

  • Size 06, 10
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 80 l/min
  • Hydraulic control for downstroke piston

Press module for die cushion

IH04E

  • Size 10, 16, 25, 32
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 800 l/min
  • Hydraulic control for die cushion


Subject to change, status 2022-06-28 16:05:47